IESNA:LM-63-2002
[TEST]P955277
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48001
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6600.6 7098.3 7632.7 8169.6 8581.2 8833.2 8986.5 9072.6 9167.6 9277.8
9419.6 9612.1 9871.7 10178.2 10550.5 11177.4 12124.6 13380.9 14932.3 16872.4
19415.4 22334.5 25442.3 28268.9 29977.3 29109.8 27373.5 25047.1 22252.2 18921.5
14708.1 10508.7 6877.9 3998.1 1759 544.6 0
6600.6 7125.1 7726.6 8322.6 8762.1 9029.3 9155.7 9186.8 9207.3 9225.6
9255 9317.8 9432.8 9577.1 9815 10312.2 11183.7 12447.3 14093.7 16056.6
18407.6 21114.2 24236.6 27612.4 30997 31896.2 29988.7 27534.4 24957.5 22026
17921.3 13508.1 9401.4 5723.2 2674.7 852.3 0
6600.6 7152.2 7820.9 8475.4 8942.9 9225.1 9324.6 9301.1 9247.4 9173.4
9090.3 9023.2 8994.1 8976.3 9079.7 9446.9 10242.8 11513.7 13254.8 15240.5
17400 19894.1 23031 26955.6 32017 34682.5 32603.8 30021.6 27663 25130.7
21134.4 16507.7 11924.6 7448.5 3590.3 1160 0
6600.6 7190.4 7914.1 8612.9 9104.3 9371 9416 9302.8 9127 8924.2
8711.9 8522 8377.1 8278.3 8352.3 8785.9 9751.1 11230.6 13129.9 15215.2
17404.3 19770.8 22550 25990.9 30818.9 34547.5 33121.3 30264.3 27771.5 25208.7
21422.9 16920.6 12437.7 8021.7 4077.9 1432.1 0
6600.6 7228.7 8007.5 8750.4 9265.6 9516.3 9507.7 9304.3 9006.7 8674.9
8333.5 8021 7760.1 7580.2 7625.1 8124.8 9259.5 10947.4 13004.8 15189.9
17408.6 19647.2 22069 25026.4 29620.9 34412.3 33638.5 30506.7 27880.1 25286.5
21711.4 17333.4 12950.9 8595.2 4565.4 1704.1 0
6600.6 7251.5 8058.2 8833.2 9363.4 9587.3 9510.3 9201.8 8780.3 8341.9
7929 7572.7 7293 7141.3 7320.1 8105.1 9606.5 11704.2 14217.3 16939.1
19662.9 22339.8 25065.9 28052.3 32484.5 37035.5 36972.2 33980.2 30986.4 27716.7
23602.2 18770.8 14036.4 9342.3 5179.4 2011.1 0
6600.6 7274.3 8108.9 8916.1 9460.6 9658.2 9512.8 9099.2 8553.9 8008.8
7524.5 7124.3 6826 6702.4 7015.4 8085.3 9953.5 12461 15430 18687.7
21917.1 25032.4 28062.5 31078.3 35348.2 39659 40306.2 37453.4 34092.4 30147
25492.9 20208.2 15121.5 10089.5 5793.1 2318 0
6600.6 7285.7 8139.5 8960.9 9504.2 9682 9487.5 9005.2 8389 7802.6
7307.7 6911.1 6628.2 6547.1 6979.2 8250.9 10356.2 13193.5 16633.6 20449.8
24243 27910.2 31493.2 34964.2 39508.6 43617.3 44144.4 41308.2 37409.6 32631.4
27241.8 21448.5 15772.9 10361.3 5947.3 2331.2 0
6600.6 7297.1 8170.4 9005.5 9547.5 9705.8 9462.1 8911 8224.1 7596.5
7091.4 6698.1 6430.3 6391.6 6943 8416.6 10758.9 13926 17837.4 22211.6
26568.9 30787.8 34923.9 38849.8 43669 47575.4 47982.4 45162.9 40726.6 35115.6
28990.8 22689.1 16424.1 10632.8 6101.6 2344.1 0
6600.6 7292 8193.7 9027 9564 9708.3 9432.3 8844.6 8122.8 7484.5
6985.5 6598 6337.1 6324.5 6937.4 8502.7 10959.5 14356.1 18568.2 23246.3
27975.1 32473.4 36928.6 41335.8 46355.8 50058.8 50096.8 46819.3 41647.3 35208.8
28522.2 21883.6 15128.6 9614.6 5286 1968 0
6600.6 7297.1 8170.4 9005.5 9547.5 9705.8 9462.1 8911 8224.1 7596.5
7091.4 6698.1 6430.3 6391.6 6943 8416.6 10758.9 13926 17837.4 22211.6
26568.9 30787.8 34923.9 38849.8 43669 47575.4 47982.4 45162.9 40726.6 35115.6
28990.8 22689.1 16424.1 10632.8 6101.6 2344.1 0
6600.6 7285.7 8139.5 8960.9 9504.2 9682 9487.5 9005.2 8389 7802.6
7307.7 6911.1 6628.2 6547.1 6979.2 8250.9 10356.2 13193.5 16633.6 20449.8
24243 27910.2 31493.2 34964.2 39508.6 43617.3 44144.4 41308.2 37409.6 32631.4
27241.8 21448.5 15772.9 10361.3 5947.3 2331.2 0
6600.6 7274.3 8108.9 8916.1 9460.6 9658.2 9512.8 9099.2 8553.9 8008.8
7524.5 7124.3 6826 6702.4 7015.4 8085.3 9953.5 12461 15430 18687.7
21917.1 25032.4 28062.5 31078.3 35348.2 39659 40306.2 37453.4 34092.4 30147
25492.9 20208.2 15121.5 10089.5 5793.1 2318 0
6600.6 7251.5 8058.2 8833.2 9363.4 9587.3 9510.3 9201.8 8780.3 8341.9
7929 7572.7 7293 7141.3 7320.1 8105.1 9606.5 11704.2 14217.3 16939.1
19662.9 22339.8 25065.9 28052.3 32484.5 37035.5 36972.2 33980.2 30986.4 27716.7
23602.2 18770.8 14036.4 9342.3 5179.4 2011.1 0
6600.6 7228.7 8007.5 8750.4 9265.6 9516.3 9507.7 9304.3 9006.7 8674.9
8333.5 8021 7760.1 7580.2 7625.1 8124.8 9259.5 10947.4 13004.8 15189.9
17408.6 19647.2 22069 25026.4 29620.9 34412.3 33638.5 30506.7 27880.1 25286.5
21711.4 17333.4 12950.9 8595.2 4565.4 1704.1 0
6600.6 7190.4 7914.1 8612.9 9104.3 9371 9416 9302.8 9127 8924.2
8711.9 8522 8377.1 8278.3 8352.3 8785.9 9751.1 11230.6 13129.9 15215.2
17404.3 19770.8 22550 25990.9 30818.9 34547.5 33121.3 30264.3 27771.5 25208.7
21422.9 16920.6 12437.7 8021.7 4077.9 1432.1 0
6600.6 7152.2 7820.9 8475.4 8942.9 9225.1 9324.6 9301.1 9247.4 9173.4
9090.3 9023.2 8994.1 8976.3 9079.7 9446.9 10242.8 11513.7 13254.8 15240.5
17400 19894.1 23031 26955.6 32017 34682.5 32603.8 30021.6 27663 25130.7
21134.4 16507.7 11924.6 7448.5 3590.3 1160 0
6600.6 7125.1 7726.6 8322.6 8762.1 9029.3 9155.7 9186.8 9207.3 9225.6
9255 9317.8 9432.8 9577.1 9815 10312.2 11183.7 12447.3 14093.7 16056.6
18407.6 21114.2 24236.6 27612.4 30997 31896.2 29988.7 27534.4 24957.5 22026
17921.3 13508.1 9401.4 5723.2 2674.7 852.3 0
6600.6 7098.3 7632.7 8169.6 8581.2 8833.2 8986.5 9072.6 9167.6 9277.8
9419.6 9612.1 9871.7 10178.2 10550.5 11177.4 12124.6 13380.9 14932.3 16872.4
19415.4 22334.5 25442.3 28268.9 29977.3 29109.8 27373.5 25047.1 22252.2 18921.5
14708.1 10508.7 6877.9 3998.1 1759 544.6 0
6600.6 7043.8 7512.4 7971.1 8330.2 8557.4 8699 8781.1 8864.6 8968.2
9116.2 9322.8 9592.1 9901.3 10285.6 10839.5 11632.3 12670.2 13973.6 15523.2
17381.3 19333.1 21063.5 22289.9 22596.4 21305.9 19480 17307.1 14936.1 12365.8
9419.3 6592.7 4247.6 2458.4 1105.8 362.2 0
6600.6 6989.3 7392.1 7772.7 8079.2 8281.8 8411.5 8489.5 8561.5 8658.5
8813 9033.3 9312.7 9624.7 10020.4 10501.6 11139.9 11959.5 13014.9 14173.7
15346.9 16331.7 16685 16310.9 15215.2 13502 11586.4 9567 7620 5810.3
4130.5 2676.7 1617.2 918.9 452.9 179.8 0
6600.6 6931.3 7272 7589.4 7836.8 8007.3 8113.7 8164.6 8204.3 8258
8355.3 8507.3 8704.1 8909.5 9143.5 9405.7 9738.5 10173.9 10746.8 11357.2
11923.5 12291.3 12210.3 11639.9 10578.4 9143 7678.5 6243.9 4916.2 3758.5
2727.9 1848.5 1190.9 732.5 391.6 162.4 0
6600.6 6873.6 7152.2 7406 7594.7 7732.7 7815.8 7839.6 7847.2 7857.3
7897.4 7980.9 8095.4 8194.2 8266.6 8309.7 8336.8 8388.2 8478.6 8540.7
8500.2 8250.7 7735.3 6969.1 5941.5 4784 3770.9 2920.9 2212.4 1706.6
1325.2 1020.2 764.9 546.6 330.5 144.9 0
6600.6 6815.3 7031.4 7227.4 7377.9 7476.9 7521.2 7497.7 7432.8 7353.3
7274.8 7222.4 7197.8 7167.4 7110.2 7012.1 6877.1 6737.8 6608.4 6501.5
6385 6188.2 5862 5402 4804.8 4090 3446.9 2828.9 2238.8 1785.9
1397.1 1069.1 785.2 550.1 328.8 143.1 0
6600.6 6757.1 6910.8 7048.9 7160.8 7221.1 7226.7 7155.7 7018.5 6849.3
6652.5 6463.8 6299.7 6140.1 5954.2 5714.6 5417.7 5087.9 4738.4 4462.3
4269.8 4126 3988.7 3834.7 3668 3396 3123 2736.7 2264.9 1865.4
1469 1118.2 805.4 554.2 326.7 141.3 0
6600.6 6701.4 6798.1 6891.6 6974.9 7010.6 6983 6862.7 6655.3 6411.9
6140.1 5891.6 5683.9 5504.8 5328.8 5121.6 4874.4 4601.6 4311.9 4082.7
3930.4 3830.1 3757.5 3671.3 3539.6 3310.7 3082.7 2759.3 2369.2 2013.3
1634.7 1279.1 941.7 654.5 400.2 171.2 0
6600.6 6645.6 6685.4 6734.3 6788.5 6800.1 6739.3 6569.7 6292.1 5974.4
5627.9 5319.4 5068.2 4869.4 4703.5 4528.7 4331.1 4115.3 3885.4 3703
3591 3534.6 3526.2 3508 3411.2 3225.6 3042.4 2781.6 2473.3 2161
1800.3 1439.9 1077.7 754.8 473.6 201.4 0
6600.6 6591.7 6579 6589.2 6609.4 6611.9 6530.9 6324.5 6006.6 5649.5
5294.9 5016.3 4813.6 4664.2 4532.5 4379.3 4195.6 3990.5 3758.7 3539.6
3376.3 3287.6 3296.5 3305.3 3277.5 3209.1 3044.5 2776 2473.3 2185.8
1914.8 1628.6 1303.1 947.3 616.7 260.9 0
6600.6 6531.7 6473.9 6453.1 6463.3 6475.9 6422 6257.4 5988.9 5684.2
5388.6 5130.2 4903 4704 4516 4319 4103.2 3874 3646 3442.6
3263.5 3130.1 3059.2 3016.6 2976.6 2930 2831.7 2656.4 2434 2186.3
1905.2 1623.5 1302.4 957.9 630.7 278.6 0
6600.6 6483 6382.2 6331.1 6334.6 6370.6 6371.6 6275.8 6075 5811.6
5535.5 5272.1 5015.5 4770.6 4534.3 4298.7 4057.3 3813.2 3586.7 3393
3219.5 3086.5 2990.3 2916.3 2846.6 2767.4 2659 2512.6 2331.7 2116.2
1851.2 1580.2 1266.2 940.2 611.7 271 0
6600.6 6434.7 6290.3 6209.2 6205.9 6265.7 6321.4 6294.1 6161.1 5939
5682.4 5413.9 5128.5 4837.2 4552.8 4278.5 4011.5 3752.4 3527.7 3343.3
3175.7 3043.2 2921.6 2816 2716.5 2605 2486 2368.7 2229.4 2046
1797 1536.9 1229.7 922.5 592.7 263.4 0
6600.6 6390.8 6213.3 6107.9 6104.6 6198.3 6330.6 6404.5 6352.8 6157.8
5879.2 5575.8 5262.7 4944.3 4634.6 4337.2 4053.8 3786.8 3556.6 3370.7
3218.2 3107.3 3012.5 2913.8 2802.3 2659.5 2507 2362.1 2206.6 2012.6
1765.1 1504.5 1202.6 903.2 571.2 259.4 0
6600.6 6347.3 6136.5 6006.6 6003.3 6131.5 6339.7 6514.9 6544.8 6377.2
6076.3 5737.4 5397 5051.7 4716.1 4395.7 4096.1 3821.5 3586 3397.8
3261 3171.1 3103.2 3011.5 2887.9 2713.9 2527.8 2355.5 2183.8 1979.4
1733 1472.1 1175.2 884 549.6 255.3 0
6600.6 6309 6068.7 5921.2 5911.4 6059 6320.9 6573.7 6667.7 6537
6233.5 5863.5 5501.6 5152 4815.4 4494.8 4191.8 3912.2 3672.1 3482.1
3340.5 3244 3181.7 3103.7 2993.8 2837.3 2660 2477.6 2291.2 2064
1795.8 1523.2 1217.8 880.4 531.4 254.5 0
6600.6 6270.8 6000.8 5835.6 5819.2 5987.1 6302.2 6632.2 6790.5 6696.8
6390.8 5989.6 5606.4 5252.6 4915 4594 4287.6 4003.1 3758.2 3566.2
3419.8 3316.7 3260.3 3195.9 3099.7 2960.9 2792.4 2599.9 2398.6 2148.3
1858.6 1574.2 1260.1 876.9 512.9 253.8 0
6600.6 6232.3 5939.2 5760.2 5734.3 5899.2 6225.9 6570.7 6762.1 6714
6449.6 6055 5659.6 5311.6 4985.9 4681.7 4388.4 4112 3871.2 3677.7
3519.6 3409.7 3341.8 3276.5 3181.5 3048.3 2876 2679.2 2467 2210.1
1914.6 1622.3 1300.6 862.7 473.6 223.9 0
6600.6 6194 5877.4 5684.9 5649.5 5811.6 6149.7 6509.4 6733.5 6731
6508.1 6120.6 5712.8 5370.9 5056.8 4769.3 4489.4 4221 3984.1 3789.1
3619.4 3502.9 3423.1 3357.3 3263.5 3135.6 2959.6 2758.3 2535.4 2271.9
1970.5 1670.4 1341.1 848.5 434.4 193.8 0
6600.6 6164.4 5830.1 5628.5 5582.1 5725.5 6027.1 6347 6547.9 6553.7
6362.7 6017 5634 5298.4 5005.1 4745.5 4495.3 4250.1 4025.9 3837.2
3681.2 3576.1 3500.6 3435.5 3342.1 3207.6 3022.9 2813 2584.8 2320.3
2014.6 1716.8 1376.3 923.5 504.5 223.1 0
6600.6 6134.5 5782.4 5572.2 5514.5 5639.3 5904.5 6184.7 6362.5 6376.4
6217.6 5913.6 5555 5225.7 4953.7 4721.7 4500.8 4279.2 4067.7 3885.4
3743 3649.3 3578.4 3513.5 3420.6 3279.5 3086.3 2867.7 2634.1 2368.7
2058.7 1762.8 1411.3 998.4 575 252.8 0
6600.6 6110.4 5749.3 5532.7 5470.4 5582.4 5817.9 6057 6205.9 6215.3
6074.2 5802.5 5475.5 5162.2 4894.9 4667.7 4455 4240.5 4032.8 3861
3741.5 3662.5 3596.6 3532 3440.8 3299 3106.3 2887.2 2652.9 2391
2082 1784.6 1440.2 1047.6 635.7 277.3 0
6600.6 6086.4 5716.1 5493.2 5425.8 5525.4 5731.3 5929.4 6049.7 6054
5931.4 5691.3 5395.4 5098.6 4836.4 4613.5 4409.1 4202 3998.1 3836.7
3740.5 3675.6 3614.9 3550.5 3461.1 3318.5 3126 2906.4 2671.6 2413.3
2105.3 1806.4 1469 1096.7 696.5 301.9 0
6600.6 6067.6 5692.5 5466.1 5400.2 5496.7 5691.5 5870.6 5974.4 5974.7
5862.5 5645.2 5371.9 5083.1 4812.9 4570.7 4346.8 4124.7 3909.7 3758.2
3677.7 3624.5 3570.3 3505.4 3417 3278.7 3087.8 2871.2 2643 2389.5
2093.6 1790.2 1461.9 1093.7 691.5 295.8 0
6600.6 6048.9 5669 5439.2 5374.7 5468.4 5652 5811.6 5899 5895.2
5793.8 5598.8 5348.1 5067.7 4789.6 4528.2 4285 4047.5 3821.5 3679.7
3614.9 3573.3 3525.7 3460.4 3373.2 3239 3049.5 2836.3 2614.4 2365.7
2082 1773.5 1455.1 1090.4 686.4 289.2 0
6600.6 6031.7 5651 5423 5361 5456.7 5636.8 5792.3 5874.9 5868.6
5768.8 5587.4 5348.1 5069.7 4784.5 4505.6 4243 3986.4 3749.9 3613.3
3553.6 3518.4 3477.6 3412.7 3324.1 3187.3 2999.4 2789.7 2569.8 2323.1
2046.3 1737.5 1406.7 1049.6 654.5 273 0
6600.6 6014.2 5633 5407.1 5347.3 5445.1 5621.6 5772.8 5850.8 5842
5743.9 5576 5348.1 5072 4779.4 4483.1 4201.5 3925.4 3678.2 3547.2
3492.3 3463.6 3429.4 3364.9 3274.9 3135.6 2949.5 2743.1 2525.2 2280.8
2010.6 1701.6 1358.1 1008.6 622.6 256.3 0
6600.6 5992.7 5615.3 5394.9 5341.7 5443 5620.3 5769.8 5843.2 5830.6
5729.3 5572.2 5351.9 5075.8 4776.9 4470.4 4176.6 3885.4 3632.1 3502.9
3449.7 3424.4 3394 3328.1 3237 3090.1 2910.2 2707.6 2484.7 2241.6
1973.1 1671.7 1301.9 972.6 590.1 240.6 0
6600.6 6014.2 5633 5407.1 5347.3 5445.1 5621.6 5772.8 5850.8 5842
5743.9 5576 5348.1 5072 4779.4 4483.1 4201.5 3925.4 3678.2 3547.2
3492.3 3463.6 3429.4 3364.9 3274.9 3135.6 2949.5 2743.1 2525.2 2280.8
2010.6 1701.6 1358.1 1008.6 622.6 256.3 0
6600.6 6031.7 5651 5423 5361 5456.7 5636.8 5792.3 5874.9 5868.6
5768.8 5587.4 5348.1 5069.7 4784.5 4505.6 4243 3986.4 3749.9 3613.3
3553.6 3518.4 3477.6 3412.7 3324.1 3187.3 2999.4 2789.7 2569.8 2323.1
2046.3 1737.5 1406.7 1049.6 654.5 273 0
6600.6 6048.9 5669 5439.2 5374.7 5468.4 5652 5811.6 5899 5895.2
5793.8 5598.8 5348.1 5067.7 4789.6 4528.2 4285 4047.5 3821.5 3679.7
3614.9 3573.3 3525.7 3460.4 3373.2 3239 3049.5 2836.3 2614.4 2365.7
2082 1773.5 1455.1 1090.4 686.4 289.2 0
6600.6 6067.6 5692.5 5466.1 5400.2 5496.7 5691.5 5870.6 5974.4 5974.7
5862.5 5645.2 5371.9 5083.1 4812.9 4570.7 4346.8 4124.7 3909.7 3758.2
3677.7 3624.5 3570.3 3505.4 3417 3278.7 3087.8 2871.2 2643 2389.5
2093.6 1790.2 1461.9 1093.7 691.5 295.8 0
6600.6 6086.4 5716.1 5493.2 5425.8 5525.4 5731.3 5929.4 6049.7 6054
5931.4 5691.3 5395.4 5098.6 4836.4 4613.5 4409.1 4202 3998.1 3836.7
3740.5 3675.6 3614.9 3550.5 3461.1 3318.5 3126 2906.4 2671.6 2413.3
2105.3 1806.4 1469 1096.7 696.5 301.9 0
6600.6 6110.4 5749.3 5532.7 5470.4 5582.4 5817.9 6057 6205.9 6215.3
6074.2 5802.5 5475.5 5162.2 4894.9 4667.7 4455 4240.5 4032.8 3861
3741.5 3662.5 3596.6 3532 3440.8 3299 3106.3 2887.2 2652.9 2391
2082 1784.6 1440.2 1047.6 635.7 277.3 0
6600.6 6134.5 5782.4 5572.2 5514.5 5639.3 5904.5 6184.7 6362.5 6376.4
6217.6 5913.6 5555 5225.7 4953.7 4721.7 4500.8 4279.2 4067.7 3885.4
3743 3649.3 3578.4 3513.5 3420.6 3279.5 3086.3 2867.7 2634.1 2368.7
2058.7 1762.8 1411.3 998.4 575 252.8 0
6600.6 6164.4 5830.1 5628.5 5582.1 5725.5 6027.1 6347 6547.9 6553.7
6362.7 6017 5634 5298.4 5005.1 4745.5 4495.3 4250.1 4025.9 3837.2
3681.2 3576.1 3500.6 3435.5 3342.1 3207.6 3022.9 2813 2584.8 2320.3
2014.6 1716.8 1376.3 923.5 504.5 223.1 0
6600.6 6194 5877.4 5684.9 5649.5 5811.6 6149.7 6509.4 6733.5 6731
6508.1 6120.6 5712.8 5370.9 5056.8 4769.3 4489.4 4221 3984.1 3789.1
3619.4 3502.9 3423.1 3357.3 3263.5 3135.6 2959.6 2758.3 2535.4 2271.9
1970.5 1670.4 1341.1 848.5 434.4 193.8 0
6600.6 6232.3 5939.2 5760.2 5734.3 5899.2 6225.9 6570.7 6762.1 6714
6449.6 6055 5659.6 5311.6 4985.9 4681.7 4388.4 4112 3871.2 3677.7
3519.6 3409.7 3341.8 3276.5 3181.5 3048.3 2876 2679.2 2467 2210.1
1914.6 1622.3 1300.6 862.7 473.6 223.9 0
6600.6 6270.8 6000.8 5835.6 5819.2 5987.1 6302.2 6632.2 6790.5 6696.8
6390.8 5989.6 5606.4 5252.6 4915 4594 4287.6 4003.1 3758.2 3566.2
3419.8 3316.7 3260.3 3195.9 3099.7 2960.9 2792.4 2599.9 2398.6 2148.3
1858.6 1574.2 1260.1 876.9 512.9 253.8 0
6600.6 6309 6068.7 5921.2 5911.4 6059 6320.9 6573.7 6667.7 6537
6233.5 5863.5 5501.6 5152 4815.4 4494.8 4191.8 3912.2 3672.1 3482.1
3340.5 3244 3181.7 3103.7 2993.8 2837.3 2660 2477.6 2291.2 2064
1795.8 1523.2 1217.8 880.4 531.4 254.5 0
6600.6 6347.3 6136.5 6006.6 6003.3 6131.5 6339.7 6514.9 6544.8 6377.2
6076.3 5737.4 5397 5051.7 4716.1 4395.7 4096.1 3821.5 3586 3397.8
3261 3171.1 3103.2 3011.5 2887.9 2713.9 2527.8 2355.5 2183.8 1979.4
1733 1472.1 1175.2 884 549.6 255.3 0
6600.6 6390.8 6213.3 6107.9 6104.6 6198.3 6330.6 6404.5 6352.8 6157.8
5879.2 5575.8 5262.7 4944.3 4634.6 4337.2 4053.8 3786.8 3556.6 3370.7
3218.2 3107.3 3012.5 2913.8 2802.3 2659.5 2507 2362.1 2206.6 2012.6
1765.1 1504.5 1202.6 903.2 571.2 259.4 0
6600.6 6434.7 6290.3 6209.2 6205.9 6265.7 6321.4 6294.1 6161.1 5939
5682.4 5413.9 5128.5 4837.2 4552.8 4278.5 4011.5 3752.4 3527.7 3343.3
3175.7 3043.2 2921.6 2816 2716.5 2605 2486 2368.7 2229.4 2046
1797 1536.9 1229.7 922.5 592.7 263.4 0
6600.6 6483 6382.2 6331.1 6334.6 6370.6 6371.6 6275.8 6075 5811.6
5535.5 5272.1 5015.5 4770.6 4534.3 4298.7 4057.3 3813.2 3586.7 3393
3219.5 3086.5 2990.3 2916.3 2846.6 2767.4 2659 2512.6 2331.7 2116.2
1851.2 1580.2 1266.2 940.2 611.7 271 0
6600.6 6531.7 6473.9 6453.1 6463.3 6475.9 6422 6257.4 5988.9 5684.2
5388.6 5130.2 4903 4704 4516 4319 4103.2 3874 3646 3442.6
3263.5 3130.1 3059.2 3016.6 2976.6 2930 2831.7 2656.4 2434 2186.3
1905.2 1623.5 1302.4 957.9 630.7 278.6 0
6600.6 6591.7 6579 6589.2 6609.4 6611.9 6530.9 6324.5 6006.6 5649.5
5294.9 5016.3 4813.6 4664.2 4532.5 4379.3 4195.6 3990.5 3758.7 3539.6
3376.3 3287.6 3296.5 3305.3 3277.5 3209.1 3044.5 2776 2473.3 2185.8
1914.8 1628.6 1303.1 947.3 616.7 260.9 0
6600.6 6645.6 6685.4 6734.3 6788.5 6800.1 6739.3 6569.7 6292.1 5974.4
5627.9 5319.4 5068.2 4869.4 4703.5 4528.7 4331.1 4115.3 3885.4 3703
3591 3534.6 3526.2 3508 3411.2 3225.6 3042.4 2781.6 2473.3 2161
1800.3 1439.9 1077.7 754.8 473.6 201.4 0
6600.6 6701.4 6798.1 6891.6 6974.9 7010.6 6983 6862.7 6655.3 6411.9
6140.1 5891.6 5683.9 5504.8 5328.8 5121.6 4874.4 4601.6 4311.9 4082.7
3930.4 3830.1 3757.5 3671.3 3539.6 3310.7 3082.7 2759.3 2369.2 2013.3
1634.7 1279.1 941.7 654.5 400.2 171.2 0
6600.6 6757.1 6910.8 7048.9 7160.8 7221.1 7226.7 7155.7 7018.5 6849.3
6652.5 6463.8 6299.7 6140.1 5954.2 5714.6 5417.7 5087.9 4738.4 4462.3
4269.8 4126 3988.7 3834.7 3668 3396 3123 2736.7 2264.9 1865.4
1469 1118.2 805.4 554.2 326.7 141.3 0
6600.6 6815.3 7031.4 7227.4 7377.9 7476.9 7521.2 7497.7 7432.8 7353.3
7274.8 7222.4 7197.8 7167.4 7110.2 7012.1 6877.1 6737.8 6608.4 6501.5
6385 6188.2 5862 5402 4804.8 4090 3446.9 2828.9 2238.8 1785.9
1397.1 1069.1 785.2 550.1 328.8 143.1 0
6600.6 6873.6 7152.2 7406 7594.7 7732.7 7815.8 7839.6 7847.2 7857.3
7897.4 7980.9 8095.4 8194.2 8266.6 8309.7 8336.8 8388.2 8478.6 8540.7
8500.2 8250.7 7735.3 6969.1 5941.5 4784 3770.9 2920.9 2212.4 1706.6
1325.2 1020.2 764.9 546.6 330.5 144.9 0
6600.6 6931.3 7272 7589.4 7836.8 8007.3 8113.7 8164.6 8204.3 8258
8355.3 8507.3 8704.1 8909.5 9143.5 9405.7 9738.5 10173.9 10746.8 11357.2
11923.5 12291.3 12210.3 11639.9 10578.4 9143 7678.5 6243.9 4916.2 3758.5
2727.9 1848.5 1190.9 732.5 391.6 162.4 0
6600.6 6989.3 7392.1 7772.7 8079.2 8281.8 8411.5 8489.5 8561.5 8658.5
8813 9033.3 9312.7 9624.7 10020.4 10501.6 11139.9 11959.5 13014.9 14173.7
15346.9 16331.7 16685 16310.9 15215.2 13502 11586.4 9567 7620 5810.3
4130.5 2676.7 1617.2 918.9 452.9 179.8 0
6600.6 7043.8 7512.4 7971.1 8330.2 8557.4 8699 8781.1 8864.6 8968.2
9116.2 9322.8 9592.1 9901.3 10285.6 10839.5 11632.3 12670.2 13973.6 15523.2
17381.3 19333.1 21063.5 22289.9 22596.4 21305.9 19480 17307.1 14936.1 12365.8
9419.3 6592.7 4247.6 2458.4 1105.8 362.2 0
6600.6 7098.3 7632.7 8169.6 8581.2 8833.2 8986.5 9072.6 9167.6 9277.8
9419.6 9612.1 9871.7 10178.2 10550.5 11177.4 12124.6 13380.9 14932.3 16872.4
19415.4 22334.5 25442.3 28268.9 29977.3 29109.8 27373.5 25047.1 22252.2 18921.5
14708.1 10508.7 6877.9 3998.1 1759 544.6 0
